SC 9/125µm singlemode simplex connector for 900µm tight-buffered fiber installation.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Note Intended for use in fixed installations which are outside the scope of RoHS
Polish Type Field Polish
Fiber Type OS1/OS2
Connection Type SC
Sub Brand OptiCam®
Application Maintenance or emergency restoration of fiber networks and retrofit/initial install in both behind-the-wall (BTW) and in the permanent side of panelized interconnect and cross-connect.
Body Style Simplex
Color Blue
Boot Color Blue
Backbone Color Natural
Fiber Diameter (µm) 9
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 42
Maximum Installation Temperature (°F) 108
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.3
Minimum Connector Return Loss (dB) 50
Standards Met TIA/EIA-604 FOCIS-3 compliant, exceeds TIA/EIA-568-B.3 performance requirements

Packaging Detail

UPC 07498321469
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}