50um OM2 24 Fiber Indoor-Outdoor Stranded Tube Cable, Plenum (OFNP), 250um Fibers
Product Type | Indoor/Outdoor Fiber Optic Cable |
Environment | Indoor/Outdoor |
Fiber Type | OM2 |
Number of Fibers | 24 |
Flammability Rating | Plenum |
Cable Color | Black |
Sub Brand | Opti-Core® |
UPC | 07498378749 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 22.5625 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opti-Core® Gel-Free Indoor/Outdoor All-Dielectric Cable Specification Sheet D-FBCB30--WW-ENG | English | |
Specification Sheets | Cable Dieléctrico Opti-Core ®Libre de Gel para Interior / Exterior Hoja de Especificaciones FBCB30 | Spanish (Español) | |
Part Drawings | Part Drawings - PDF - FSNR924Y | English | |
Line Cards | Fiber Optic Cabling Infrastructure Offering | English |