Field Polish ST Simplex Pot & Polish Style OM1/OM2 Connector, Housing with 900um/3.0mm Black Boots

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Polish Type Field Polish
Fiber Type OM1
Connection Type ST
Application Used in fiber optic backbone and horizontal applications for high speed data transmissions
Body Style Simplex
Color Black
Boot Color Black
Backbone Color Black
Fiber Diameter (µm) 62.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 42
Maximum Installation Temperature (°F) 108
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.15
Minimum Connector Return Loss (dB) 20
Standards Met RoHS compliant. TIA/EIA-604 FOCIS-2 compatible, exceed TIA/EIA-568-B.3 requirements.
Product Type Fiber Optic Connector

Packaging Detail

UPC 07498385511
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0324
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}