Field Polish ST Simplex Pot & Polish Style OS2 Connector, with 900um/3.0mm Blue Boots

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Polish Type Field Polish
Fiber Type OS1/OS2
Connection Type ST
Sub Brand OptiCam®
Application Used in fiber optic backbone and horizontal applications for high speed data transmissions
Body Style Simplex
Color Blue
Boot Color Blue
Backbone Color Black
Fiber Diameter (µm) 9
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 42
Maximum Installation Temperature (°F) 108
Minimum Installation Temperature (°C) 38
Minimum Installation Temperature (°F) 100
Maximum Connector Insertion Loss (dB) 0.2
Minimum Connector Return Loss (dB) 40
Standards Met RoHS compliant. TIA/EIA-604 FOCIS-2 compatible connectors, Exceed TIA/EIA-568-B.3 requirements.
Product Type Fiber Optic Connector

Packaging Detail

UPC 07498385513
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0032
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0324