8-position, IndustrialNet, RJ45 plug, field terminable, for use with solid 24/1 - 22/1 AWG and stranded 27/7 - 22/7 AWG, conductor diameter 0.85 - 1.0mm, Category 6A, UTP and STP copper cable.
Product Type | RJ45 Field Terminable Plug |
Color | Metallic |
Connector 1 Type | Plug |
Overall Width (In.) | 0.54 |
Overall Width (mm) | 13.8 |
Overall Depth (In.) | 2.06 |
Overall Depth (mm) | 52.3 |
Overall Height (In.) | 0.65 |
Overall Height (mm) | 16.4 |
Sub Brand | IndustrialNet™ |
Surface Treatment | Zinc Die cast with Nickel Chrome Plating |
Standards Met | Meets the channel requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 2nd Edition Class EA in a 4-connector configuration up to 100 meters at swept frequencies up to 500MHz when installed with other Panduit Category 6A components, Meets UL 1863 and IEC 60603-7-51, Meets IEEE 802.3af and IEEE 802.3at for PoE applications, RoHS compliant. |
Environment | Manufacturing as well as other industrial environments |
Conductor Gauge (AWG) | 22 |
Performance Level | Category 6A |
Termination Style | IDC |
UPC | 07498394711 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0064 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0640 |
Specification Sheets | IndustrialNet™ Category 6A RJ45 Field Terminable Plug | English | |
Videos | Termination Video | English | |
Part Drawings | FIELD TERMINABLE CATEGORY 6A SHIELDED RJ45 PLUG CONNECTORS & WIRE MANAGERS | English | |
Part Drawings | FIELD TERMINABLE CATEGORY 6A SHIELDED RJ45 PLUG CONNECTORS & WIRE MANAGERS | English | |
Part Drawings | FIELD TERMINABLE CATEGORY 6A SHIELDED RJ45 PLUG CONNECTORS & WIRE MANAGERS | English | |
Part Drawings | Field Terminable Category 6A Shielded RJ45 Plug Connectors COISPS688FAS--ENG | English | |
Part Drawings | Field Terminable Category 6A Shielded RJ45 Plug Connectors COISPS688FAS--ENG | English |