Patch cord constructed of industrial grade shielded Category 5e stranded cable with shielded modular plugs. Does not include dust caps, 1 meters.
Application | Provide an ideal solution to support Industrial Ethernet from the Local Area Network (LAN) based support offices to the processing devices on the plant floor |
Product Type | Industrial Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.2 |
Sub Brand | IndustrialNet™ |
Performance Level | Category 5e |
Conductor Type | Stranded |
Patch Cord Type | Shielded |
Connector 1 Type | RJ45 8 |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 1 |
Nominal Cable Outside Diameter (mm) | 6.4 |
Wiring Scheme | T568A |
Maximum Operating Temperature (°C) | 70 |
Minimum Operating Temperature (°C) | -4 |
Color | Black |
Flammability Rating | CM |
Standards Met | Exceeds all ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D standards at swept frequencies 1 to 100 MHz, Meets all ODVA Ethernet/IP^ electrical and mechanicalperformance requirements; ANSI/IEC 60529-2004; Meets ANSI/TIA-1096-A; Rated UL Type 12, 6/6P, 4X Meets IEC 60603-7, Meets IEEE 802.3af and IEEE 802.3at for PoE applications; RoHS Compliant |
IP Rating | IP67 |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | 8 Position |
Part Features | Durability, IP/NEAMA/UL rated, Bayonet-style interface, Robust construction, 100% performance tested. |
UPC | 07498305382 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | IndustrialNet™ TX5e™ Connectors | English | |
Part Drawings | Category 5E Industrialnet, SFTP, Solid, Patch Cords with Panduit Plug Caps - Customer Drawing | English | |
Part Drawings | Category 5E Industrialnet, SFTP, Solid, Patch Cords with Panduit Plug Caps - Customer Drawing | English | |
Installation Documents | IndustrialNET Category 5e Patch Cords: PN350C-ENG | English | |
Installation Documents | IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |