Patch cord constructed of industrial grade UTP Category 6 stranded cable with modular plugs. Includes dust caps, 3 ft.
Product Type | Industrial Patch Cord |
Application | Patch Cord for Industrial Applications |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Performance Level | Category 6 |
Conductor Type | Stranded |
Cable Construction | U/UTP |
Patch Cord Type | Unshielded |
Connector 1 Type | RJ45 8 |
Connector 2 Type | RJ45 8 |
Overall Length (ft.) | 3 |
Sub Brand | IndustrialNet™ |
Nominal Cable Outside Diameter (In.) | 0.33 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°F) | -4 |
Maximum Storage Temperature (°F) | 185 |
Boot Color | Black |
Color | Black |
Flammability Rating | CM |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 6 and ISO11801 Class E standards, meets ANSI/TIA-1096-A, meets IEC 60603-7; Housing meets IEC 61076-3-106 variant 1, conforms to ODVA specifications, rated IP67, meets UL 1581 section 480 and 1200 standard, rated UL Type 12, meets IEEE 802.3af and IEEE 802.3at for PoE applications |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | Meets IEC 60603-7 |
UPC | 07498339719 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | IndustrialNet™ TX6™ PLUS Patch Cords Specification Sheet COSP254 | English | |
Specification Sheets | IndustrialNet™ TX6™ PLUS Connectors Spec Sheet COSP255 | English | |
Part Drawings | Category 6 IndustrialNet, UTP, Stranded, Patch Cords with and without Panduit Plug Caps COIUTPSPXBL--ENG | English | |
Installation Documents | IndustrialNet TX6 PLUS and TX5e UTP Patch Cords: PN350C-ENG | English | |
Installation Documents | IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E | English |