The IndustrialNet™ Cat 5e Modular Plug is 8-position, 8-wire. The plug terminates Cat 5e, industrial grade, 24 AWG, UTP copper cable. The bulkhead provides an IP67 rated seal that provides protection from dust and temporary immersion in water. Secondary seals on both the connector and plug provide additional protection.
Product Type | Industrial Copper Connector |
Performance Level | Category 5e |
Connector Type | Modular Plug |
Contact Material | Phosphor Bronze Plated with Gold |
Number of Plugs | 1 |
Wiring Scheme | T568A/T568B |
Shield Type | Unshielded (UTP) |
Overall Length (In.) | 3.76 |
Overall Length (mm) | 96 |
Overall Width (In.) | 1.18 |
Overall Width (mm) | 30 |
Overall Height (In.) | 5.22 |
Overall Height (mm) | 132.5 |
Overall Depth (In.) | 3.76 |
Overall Depth (mm) | 95.6 |
Maximum Operating Temperature (°C) | 70 |
Maximum Operating Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Compatible Wire Gauge (AWG) | 24 |
Color | Black |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO11801 Class D standards at swept frequencies 1 to 100 MHz, Meets all ODVA Ethernet/IP^ electrical and mechanical performance requirements, Protects and seals connections against dust and water immersion to ANSI/IEC 60529-2004Meets ANSI/TIA-1096-A; contacts plated with 50 microinches of gold for superior performance, Plug meets IEC 60603-7 specifications, Rated IP67/68 for dust protection and temporary liquid immersion, Rated UL Type 12, 6/6P, 4X |
IP Rating | IP67 |
NEMA Rating | 12 |
Flammability Rating | UL94V-0 |
Sub Brand | IndustrialNet™ |
UPC | 07498342193 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0161 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1606 |
Part Drawings | Part Drawing - DWG - MPI588T_9741 | English | |
Part Drawings | Part Drawing - DXF - MPI588T_9741 | English | |
Part Drawings | IndustrialNet TX5E Modular Plug COMPI588T--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN318F | English | |
Installation Documents | IndustrialNet TX6 and TX5e Couplers: PN376D | English |