The Net-Access™ N-Type Cabinet is a 42 RU, 800mm W x 1200mm D cabinet with top panel. The dual hinge perforated front door opens to the left or right and the rear door is split perforated. It includes two solid side panels, two sets of #12-24 threaded equipment mounting rails and 42 RU cable management on front and rear of front posts. The cabinet is 78.8" H x 31.5" W x 42" D. It is black.
Sub Brand | Net-Access™ |
Product Type | N-Type Cabinet |
Rear Door Type | Door Split Hinged |
Front Door Type | Door Dual Hinged |
Color | Black |
Material | Steel |
Overall Depth (In.) | 48 |
Overall Depth (mm) | 1200 |
Overall Width (In.) | 31.5 |
Overall Width (mm) | 800 |
Overall Height (In.) | 78.8 |
Overall Height (mm) | 2 |
Number of Rack Units | 42 |
Casters | No |
Static Load Capacity (kg) | 1.36 |
Static Load Capacity (lb) | 3 |
Rolling Load Capacity (kg) | 1.133 |
Rolling Load Capacity (lb) | 2.5 |
Finish/Coating | Powder-Coated |
Standards Met | EIA-310-E, TIA/EIA-942, UL Listed 2416, RoHS Compliant |
NEMA Rating | 1 |
UPC | 07498367062 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 128.4809 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ N-Type Cabinets | English | |
Part Drawings | Net-Access N-Type Cabinets 800mmW x 1200mmD | English | |
Part Drawings | Net-Access N-Type Cabinets 800mmW x 1200mmD | English | |
Part Drawings | Net-Access N Type Cabinet 800mm Wide x 1200mm Deep Family | English | |
Installation Documents | Net-Access N Type Cabinets - CM598P | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
White Papers | Panduit Net-Access™ Cabinet Doors Keep Data Center Equipment Cool and Secure: RKAT05--WW-ENG | English |