Center slack spool for between cabinets, adjustable 210mm (8.3) to 267mm (10.5). Color: Black

Specifications

Product Type Slack Spool
Overall Width (In.) 8.2
Overall Width (mm) 209
Overall Height (In.) 5.9
Overall Height (mm) 151
Sub Brand Net-Access™
Color Black
Standards Met RoHS Compliant
Compatible Cabinet Type N-Type
Compatible Cabinet System Network Cabinet

Packaging Detail

UPC 07498396606
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1456