Product Type | Slack Spool |
Overall Width (In.) | 3.22 |
Overall Width (mm) | 82 |
Overall Height (In.) | 5.4 |
Overall Height (mm) | 136 |
Sub Brand | Net-Access™ |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | N-Type |
Compatible Cabinet System | Network Cabinet |
UPC | 07498396607 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1456 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Network End Of Row Slack Spool (NERSS) | English | |
Installation Documents | Net-Access N-Type Switch Cabinet Slack Spool Kits: CM665 | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |