NK module supplied with one LC Sr./Jr. SFF multimode duplex adapter with phosphor bronze split sleeves. Intl White.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Sub Brand NetKey®
Body Style Duplex
Split Sleeve Material Phosphor Bronze
Overall Length (In.) 1.73
Overall Length (mm) 43.9
Standards Met Meet or exceed TIA/EIA-455-21 and TIA/EIA-568-C.3. TIA/EIA-604 FOCIS-10 compatible. RoHS compliant
Product Type Fiber Optic Adapter Module
Application Can be used with keystone telecommunications room products and work area outlets
Adapter Color Electric Ivory
Part Features Provides an adapter split sleeve material option to fit specific network requirements

Packaging Detail

UPC 07498365339
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0035
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0350