The NetKey® Singlemode Duplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two LC connector pairs in one module space and features a blue fiber adapter along with a black module and has zirconia split sleeves.
Sub Brand | NetKey® |
Body Style | Duplex |
Fiber Type | OM3 |
Split Sleeve Material | Zirconia Ceramic |
Overall Length (In.) | 1.73 |
Overall Length (mm) | 43.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Adapter Module |
Application | Can be used with keystone telecommunications room products and work area outlets |
Adapter Color | Blue |
Module Color | Black |
Connection Type | LC Duplex |
UPC | 07498365721 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Part Drawings | Part Drawing - DWG - NKDLCMZ | English | |
Part Drawings | Part Drawing - DXF - NKDLCMZ | English | |
Part Drawings | Part Drawing - PDF - NKDLCMZ | English |