The NetKey® Singlemode Duplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two LC connector pairs in one module space and features a blue fiber adapter along with an international white module and has zirconia split sleeves.
Sub Brand | NetKey® |
Body Style | Duplex |
Overall Length (In.) | 1.83 |
Overall Length (mm) | 46.5 |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | Fiber Optic Adapter Module |
Application | Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution. |
Module Color | Off White |
Connection Type | LC Duplex |
UPC | 07498365696 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0038 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0378 |
Data Sheets | NetKey® Fiber Optic Adapter Modules: NKDS20 | English | |
Part Drawings | Part Drawing - DWG - NKDLCMZ | English | |
Part Drawings | Part Drawing - DXF - NKDLCMZ | English | |
Part Drawings | Part Drawing - PDF - NKDLCMZ | English |