The NetKey® Faceplate accepts four keystone modules. The faceplate is single gang, includes label and label cover, and is stainless steel.
Note | Requires minimum 2-inch wide electrical box for proper mounting. |
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Keystone |
Sub Brand | NetKey® |
Material | Stainless Steel |
Color | Metallic |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 2.76 |
Overall Width (mm) | 70.1 |
Overall Depth (In.) | 0.45 |
Overall Depth (mm) | 11.43 |
Overall Height (In.) | 4.51 |
Overall Height (mm) | 114.55 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498366681 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1848 |
Part Drawings | Netkey 4 Position Stainless Steel Faceplate with Label NKF4S.dwg - Customer Drawing | English | |
Part Drawings | Netkey 4 Position Stainless Steel Faceplate with Label NKF4S.dxf - Customer Drawing | English | |
Part Drawings | Netkey 4 Position Stainless Steel Faceplate with Label/Cover NKNKF4S--ENG | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English | |
Selection Guides | Stainless Steel Faceplates Selection Guide RKSG11 | English |