NK module supplied with one SC multimode simplex adapter with phosphor bronze split sleeve. Black.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Sub Brand NetKey®
Body Style Simplex
Split Sleeve Material Phosphor Bronze
Overall Length (In.) 1.92
Overall Length (mm) 48.8
Standards Met Meet or exceed TIA/EIA-455-21 and TIA/EIA-568-C.3. TIA/EIA-604 FOCIS-3 compliant. RoHS compliant
Product Type Fiber Optic Adapter Module
Adapter Color Electric Ivory
Module Color Black
Part Features Provides an adapter split sleeve material option to fit specific network requirement

Packaging Detail

UPC 07498386074
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378