The NetKey® Multimode Simplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two SC connectors in one module space and features an electric ivory fiber adapter along with a black module and has zirconia split sleeves.

Specifications

Sub Brand NetKey®
Split Sleeve Material Zirconia Ceramic
Resistance Properties Flame-Resistant
Standards Met RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements
Product Type Fiber Optic Adapter Module
Module Color Black
Part Features Provides an adapter split sleeve material option to fit specific network requirement

Packaging Detail

UPC 07498365727
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0042
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0417