The NetKey® Multimode Simplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It connects two SC connectors in one module space and features an electric ivory fiber adapter along with a black module and has zirconia split sleeves.

Specifications

Sub Brand NetKey®
Body Style Duplex
Overall Length (In.) 1.83
Overall Length (mm) 46.5
Resistance Properties Flame-Resistant
Standards Met RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements
Product Type Fiber Optic Adapter Module
Application Mini-Com Modules, Patch Panels, Faceplates and Surface Mount Boxes for a complete SC system solution.
Module Color Off White
Connection Type SC Duplex
Part Features Improved modularity and higher density usage

Packaging Detail

UPC 07498365722
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0036
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0360