Vertical blanking panels with pass-through holes for 42 RU through 51 RU cabinets. Color: Black

Specifications

Product Type Vertical Blanking Panel
Overall Width (In.) 8.3
Overall Width (mm) 210
Overall Height (In.) 94.1
Overall Height (mm) 2390
Sub Brand Net-Access™
Number of Rack Units 51
Color Black
Standards Met RoHS Compliant
Compatible Cabinet Type N-Type
Compatible Cabinet System Network Cabinet
Part Features Vertical blanking panels block bypass air and direct cold airflow through equipment

Packaging Detail

UPC 07498304618
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.7957