PDU brackets, sold in pairs. Color: Black
Product Type | PDU Bracket |
Overall Width (In.) | 7.31 |
Overall Width (mm) | 185.6 |
Overall Height (In.) | 4.54 |
Overall Height (mm) | 115.3 |
Sub Brand | Net-Access™ |
Color | Black |
Standards Met | RoHS Compliant |
Accessory Type | Rack Mounting Hardware |
Compatible Cabinet Type | N-Type |
Compatible Cabinet System | Network Cabinet |
UPC | 07498367150 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7407 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Net-Access N-type Cabinet POU Bracket - NVPDUB DWG | English | |
Part Drawings | Net-Access N-type Cabinet POU Bracket - NVPDUB DXF | English | |
Part Drawings | Net-Access N-type Cabinet POU Bracket - NVPDUB | English | |
Installation Documents | Net-Access N Type PDU Bracket: NVPDUB | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |