Outside corner fitting for use with LDPH5 and LDS5 raceway, White, ABS, Length 1.25 in.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | White |
Fitting Type | Outside Corner |
For Use With | LDPH5, LDS5 |
Material | PVC |
Material Properties | Rigid |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant. |
Overall Height (In.) | 0.64 |
Overall Height (mm) | 16.2 |
Overall Length (In.) | 1.25 |
Overall Length (mm) | 31.8 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Application | Pan-Way ® Lds Profile Raceway is a Single Channel Non-Hinged Raceway Which Provides Solutions for Routing of Power or Low Voltage Data and Fiber Optic Cabling Along Perimeter Walls. Lds Raceway is the Only Non-Metallic Raceway that is Bendable in Low Volt |
Part Features | Tamper resistant design, Available 1 bend radius control fittings, Only non-metallic bendable raceway, Standard and power rated fittings, Non-metallic construction, Adhesive backing and Available in four |
UPC | 07498360716 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0307 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1536 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Part Drawings | Part-Drawing-PDF - OCFC5-200 | English | |
Part Drawings | Part Drawing - DWG - OCFC5_35541-18 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |