The Panduit® PatchRunner® Dual-Hinged Door protects cables in the vertical channel with a professional, clean aesthetic. The door be opened to the left or right for easy access. For use with PRV managers only. 52RU, Black, 1pc.
Product Type | Vertical Cable Manager Door |
For Use With | PRV696 and PRVF696 |
Sub Brand | PatchRunner™ |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40 |
Overall Width (In.) | 6.1 |
Overall Width (mm) | 155 |
Overall Height (In.) | 94.4 |
Overall Height (mm) | 2399 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 52 |
UPC | 61305602232 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8036 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - PRD696 (10357-39-00) | English | |
Part Drawings | Part Drawings - DWG - PRD696 (10357-39-00) | English | |
Part Drawings | Part Drawings - DXF - PRD696 (10357-39-00) | English | |
Installation Documents | PATCHRUNNER Vertical Cable Manager V00028BV_01 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |