The Panduit® PatchRunner® Dual-Hinged Door protects cables in the vertical channel with a professional, clean aesthetic. The door be opened to the left or right for easy access. For use with PRV managers only. 45RU, Black, 1pc.
Product Type | Vertical Cable Manager Door |
Body Material | Steel |
For Use With | PRV8 and PRVF8 |
Sub Brand | PatchRunner™ |
Overall Depth (In.) | 1.6 |
Overall Depth (mm) | 40 |
Overall Width (In.) | 8.1 |
Overall Width (mm) | 206 |
Overall Height (In.) | 82.8 |
Overall Height (mm) | 2104 |
Color | Black |
Standards Met | RoHS Compliant |
Number of Rack Units | 45 |
UPC | 07498345412 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.9215 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PatchRunner™ Vertical Cable Managers: RKSP144 | English | |
Videos | Video 4:3 - Product - PatchRunner-Complete-Re-compressed | English | |
Part Drawings | Part Drawings - DWG - PRD8(10200-24-03) | English | |
Part Drawings | Part Drawings - DXF - PRD8(10200-24-03) | English | |
Part Drawings | Part Drawings - ZIP - Vertical Cable Management_50 | English | |
Part Drawings | PatchRunner 8 Inch Door Part Drawing 10200-34 | English | |
Installation Documents | PATCHRUNNER Vertical Cable Manager V00028BV_01 | English | |
Case Studies | SAIT Polytechnic: CPCS50-WW--ENG | English |