The block-out device works with most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 10 red devices and one removal tool.
Product Type | RJ45 Blockout Device |
Material | Polycarbonate |
Color | Red |
Resistance Properties | Tamper-Resistant |
For Use With | RJ45 Jacks |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.1 |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.6 |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 12.9 |
UPC | 07498333847 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0092 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1848 |
Product Bulletins | Physical Network Security Solutions: IDCB85--WW-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | RJ45 Blockout Devices. | English | |
Specification Sheets | Dispositivos de Bloqueo RJ45 Hoja de Especificaciones IDSP26--WW-SPA | Spanish (Español) | |
Part Drawings | PSL-DCJB-* Jack Module Blockout DWG | English | |
Part Drawings | PSL-DCJB-* Jack Module Blockout DXF | English | |
Part Drawings | PSL-DCJB-* Jack Module Blockout | English | |
Installation Documents | RJ45 Jack Blockout Device: B20212 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Flyers | Blockout and Lock-In Devices: IDFL09 | English | |
Selection Guides | Network Infrastructure Security Solution - COSG27-SA-ENG | English |