The block-out device works with most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 10 black devices and one removal tool.
Product Type | RJ45 Blockout Device |
Material | Polycarbonate |
Color | Black |
Resistance Properties | Tamper-Resistant |
For Use With | RJ45 Jacks |
Overall Length (In.) | 0.51 |
Overall Length (mm) | 12.9 |
Overall Width (In.) | 0.46 |
Overall Width (mm) | 11.6 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.1 |
UPC | 07498357799 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0093 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.1860 |
Product Bulletins | Physical Network Security Solutions: IDCB85--WW-ENG | English | |
Specification Sheets | RJ45 Blockout Devices. | English | |
Specification Sheets | Dispositivos de Bloqueo RJ45 Hoja de Especificaciones IDSP26--WW-SPA | Spanish (Español) | |
Videos | Physical Security Devices Spotlight Video V6 | English | |
Part Drawings | PSL-DCJB-* Jack Module Blockout DWG | English | |
Part Drawings | PSL-DCJB-* Jack Module Blockout DXF | English | |
Part Drawings | PSL-DCJB-* Jack Module Blockout | English | |
Installation Documents | RJ45 Jack Blockout Device: B20212 | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English | |
Selection Guides | Network Infrastructure Security Solution Selection Guide COSG27 | English |