The block-out device works with most standard RJ45 openings to prevent unauthorized access and to protect from dust and debris or foreign objects. Package includes 10 yellow devices and one removal tool.

Specifications

Product Type RJ45 Blockout Device
Material Polycarbonate
Color Yellow
Resistance Properties Tamper-Resistant
For Use With RJ45 Jacks
Overall Length (In.) 0.51
Overall Length (mm) 12.9
Overall Width (In.) 0.46
Overall Width (mm) 11.6
Overall Height (In.) 0.4
Overall Height (mm) 10.1

Packaging Detail

UPC 07498357822
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}