Recessed RJ45 Plug lock-in device, 10 devices (orange) and 1 installation/removal tool (black), polycarbonate, Orange.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Mount Method Recessed
Color Orange
Material Polycarbonate
Overall Depth (In.) 0.78
Overall Depth (mm) 19.8
Overall Width (In.) 0.54
Overall Width (mm) 13.7
Includes (10) Recessed RJ45 Plug Lock-In Device, (1) Installation/Removal Tool
Overall Height (In.) 0.71
Overall Height (mm) 18
Standards Met RoHS Compliant
Product Type Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

Packaging Detail

UPC 07498331994
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0093
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1860