The standard RJ45 plug lock-in device comes in a package of ten and includes one installation/removal tool. The RJ45 plug lock-in device secures connections to reduce network downtime, data security breaches, and hardware replacement due to theft. The tamper-resistant design blocks unauthorized removal of cable, VoIP phone, and other networking equipment, or critical connection. The product is made of polycarbonate and comes in the color orange.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Mount Method Standard
Color Orange
Material Polycarbonate
Overall Depth (In.) 0.85
Overall Depth (mm) 21.6
Overall Width (In.) 0.54
Overall Width (mm) 13.7
Includes (10) RJ45 Plug Lock-In Device, (1) Installation/Removal Tool
Overall Height (In.) 0.71
Overall Height (mm) 18
Standards Met RoHS Compliant
Product Type RJ45 Plug Lock-In Device
Part Features Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

Packaging Detail

UPC 07498332002
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850