The PanZone® Wall Mount Cabinet Fan Kit is used with the PZWMC* line. 61 CFM.
Product Type | Enclosure Fan Kit |
Overall Width (In.) | 6.94 |
Overall Width (mm) | 176.3 |
Overall Depth (In.) | 1.98 |
Overall Depth (mm) | 50.3 |
Overall Height (In.) | 14.19 |
Overall Height (mm) | 360.4 |
For Use With | PanZone Wall-Mount Cabinets (PZWMC**) |
Color | Black |
Standards Met | Accepts 19" EIA Rack Mount Panels and Equipment, RoHS Compliant |
Includes | (1) AC Axial Fan, (1) Fan Shroud, (1) Fan Guard, (1) 6FT Long Power Cord, with Schuko Plug, (4) #10-32 Screws, (4) #10 Split Ring Lock-Washers |
Sub Brand | PanZone® |
UPC | 07498368261 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2711 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Wall Mount Cabinet Specification Sheet ZCSP31--WW-ENG | English | |
Specification Sheets | Gabinete PanZone® para Montaje en Pared Hoja de Especificaciones ZCSP31--WW-SPA | Spanish (Español) | |
Videos | PanZone Wall Mount Cabinets Product Spotlight Video | English | |
Part Drawings | Part Drawings - DWG - PZCFK | English | |
Part Drawings | Part Drawings - DXF - PZCFK | English | |
Part Drawings | Panzone Cabinet Fan Kit (PZCFK) Part Drawing 10290-61 | English | |
Installation Documents | PANZONE Wall Mount Cabinet Installation Instructions/Best Practices CM315E | English | |
Selection Guides | NEMA Wall Mount for 19" Equipment Mounting - RKSG7-WW-ENG | English |