The PanZone® Passive In-Ceiling Enclosure, With hinged door gas-assist air cylinders accepts up to 8 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager.
Product Type | In-Ceiling Enclosure |
Material | Steel |
Maximum Load Capacity (kg) | 22.7 |
Maximum Load Capacity (lb) | 50 |
Number of Rack Units | 8 |
Overall Depth (In.) | 13.43 |
Overall Depth (mm) | 341.1 |
Overall Width (In.) | 23.5 |
Overall Width (mm) | 596.9 |
Overall Height (In.) | 23.5 |
Overall Height (mm) | 596.9 |
Sub Brand | PanZone® |
Color | White |
Standards Met | UL 2043 Plenum Rated and UL 1863 Rated, OSPHD (OPM), RoHS Compliant |
UPC | 07498300907 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.0381 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Gabinetes PanZone® de Montaje en Techo con Puerta con Cilindros de Aire Asistidos por Gas Boletín de Producto ZCCB02--WW-SPA | Spanish (Español) | |
Specification Sheets | PanZone® In-Ceiling Enclosures with Gas-Assist Door Air Cylinders | English | |
Part Drawings | Part Drawings - DWG - PZICE(10447-62_00) | English | |
Part Drawings | Part Drawings - DXF - PZICE(10447-62_00) | English | |
Part Drawings | Passive 2X2 In-Ceiling Zone Cabling Enclosure Part Drawing 10447-62 | English | |
Installation Documents | PANZONE In-Ceiling Enclosure Installation Instructions PZICE CM363 | English | |
Certifications | OSHPD Preapproval of Manufacturer's Certification OPM-0118-13 | English | |
Press Releases | Press Release - PZICE PR_web_version 091108 | English |