The PanZone® Active In-Ceiling Enclosure accommodates active equipment to enable a Fiber to the Zone network infrastructure topology. The thermal management design within the enclosure delivers greater heat dissipation to support high heat applications. The enclosure also has a verified working load rating of 50 pounds to support more network equipment and more cable entry/exit points for a greater number of cables. Holds up to 2 RU of active equipment and 6 RU of patching, or 8 RU of patching
Product Type | In-Ceiling Enclosure |
Material | Steel |
Maximum Load Capacity (kg) | 22.7 |
Maximum Load Capacity (lb) | 50 |
Number of Rack Units | 5 |
Overall Depth (In.) | 27.23 |
Overall Depth (mm) | 691.6 |
Overall Width (In.) | 23.5 |
Overall Width (mm) | 596.9 |
Overall Height (In.) | 13.43 |
Overall Height (mm) | 341.1 |
Inside Height (In.) | 22.46 |
Inside Height (mm) | 570.5 |
Sub Brand | PanZone® |
Color | White |
Standards Met | UL 2043 Plenum Rated and UL 1863 Rated, OSPHD (OPM), RoHS Compliant |
UPC | 07498300908 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 6.3458 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Gabinetes PanZone® de Montaje en Techo con Puerta con Cilindros de Aire Asistidos por Gas Boletín de Producto ZCCB02--WW-SPA | Spanish (Español) | |
Specification Sheets | PanZone® In-Ceiling Enclosures with Gas-Assist Door Air Cylinders | English | |
Part Drawings | Panzone Active In-Ceiling Zone Cabling Box RKPZICEA--ENG | English | |
Part Drawings | PANZONE ACTIVE IN-CEILING ZONE CABLING BOX | English | |
Part Drawings | PANZONE ACTIVE IN-CEILING ZONE CABLING BOX | English | |
Installation Documents | Installation Instruction Document/Best Practices - CM361C English (PZICEA) | English | |
Installation Documents | Gabinete de Techo PanZone Versión de equipo activo PZICEA Instrucciones de Instalación CM361C-SPA | Spanish (Español) | |
Certifications | OSHPD Preapproval of Manufacturer's Certification OPM-0118-13 | English | |
Press Releases | Press Release - PZICE PR_web_version 091108 | English |