Product Type | Grounding Kit |
Diameter (In.) | 16 |
Diameter (mm) | 406.4 |
For Use With | PZICEA |
Color | Green/Yellow |
Standards Met | RoHS Compliant |
Includes | (1) 10 Inch Door Ground Jumper Wire, (1) 16 Inch Equipment Ground Jumper Wire, (1) PZBGB, Grounding Bracket W/ ESD Port, (2) #10-32 Bonding Stud, (2) #10-32 Bonding Nuts, (1) #10 Split Lock Washer, (1) #10-32 Hex Nut, (3) #12-24 Hex Washer Head Machine Screw, (1)#10-32 Thread Forming Screw, (1) External Tooth Lockwasher |
Sub Brand | PanZone® |
UPC | 07498310384 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Part Drawings | Part Drawings - DWG - PZICGK (V10447EX_DC_00A) | English | |
Part Drawings | Part Drawings - DXF - PZICGK (V10447EX_DC_00A) | English | |
Part Drawings | Part Drawings - PDF - PZICGK (V10447EX_DC_00A) | English | |
Installation Documents | Installation Instructions/Best Practices - CM378 (PZICGK) | English |