The Panduit Finger Cable Manager helps prevent cable kinks and snags in equipment or patching on the front of the rack, creating a more durable environment for 7' and 8' (2m and 2.4m) 4 post racks. Black, 2pc (left and right finger sections).
Product Type | 4-Post Rack Finger Cable Manager |
Material | Steel/ABS |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 40 |
Number of Rack Units | 20 |
Color | Black |
UPC | 07498339126 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9573 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Part Drawings | Finger Cable Managers for 4 Post Racks: R4PFM | English | |
Part Drawings | Finger Cable Managers for 4 Post Racks: R4PFM | English | |
Part Drawings | Finger Cable Managers for 4 Post Racks: R4PFM | English | |
Installation Documents | Installation Instructions/Best Practices - CM497B(R4PFM) | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |