The Panduit Adjustable Vertical Filler Panel blocks by-pass air and directs cold airflow through Panduit 7' R4P 4 post racks. Steel, Black, 1pc.
Product Type | 4-Post Rack Filler Panel |
Material | Steel |
Overall Width (In.) | 6 |
Overall Width (mm) | 152 |
Number of Rack Units | 45 |
Color | Black |
UPC | 07498331689 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8275 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - R4PFP(V10679WE_02B) | English | |
Part Drawings | Part Drawings - DXF - R4PFP(V10679WE_02B) | English | |
Part Drawings | Part Drawings - PDF - R4PFP (V10679WE_02B) | English | |
Installation Documents | Installation Instructions/Best Practices - CM439B (4 Post Vertical Filler Panels) | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |