The Panduit Top-Rack Waterfall Cable Trough transitions cables from the overhead pathway to R4P-style 4 post racks with vertical managers. Steel, Black, 1pc.
Product Type | 4-Post Rack Waterfall |
Material | Steel |
Overall Width (In.) | 26.1 |
Overall Width (mm) | 662 |
Color | Black |
UPC | 07498332592 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6545 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - R4PWF(V10679DU_DC_00B) | English | |
Part Drawings | Part Drawings - DXF - R4PWF(V10679DU_DC_00B) | English | |
Part Drawings | Part Drawings - PDF - R4PWF(V10679DU_DC_00B) | English | |
Installation Documents | Installation Instructions/Best Practices - CM468C (R4PWF - Waterfall Trough for 4 Post) | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |