The Caster Bracket Kit allows the user to easily move R4P style 4-post racks around on site. Casters are glass filled nylon material. The kit comes with one fixed caster set and one swivel caster set. Product is black.

Specifications

Note This product is compatible with R4P-style 4-post racks
Product Type Caster Bracket Kit
Material Steel
Compatible Rack System 19
Extended Depth (In.) 4.2
Extended Depth (mm) 107
Overall Width (In.) 22.7
Overall Width (mm) 576
Extended Height (In.) 3.7
Extended Height (mm) 93
Static Load Capacity (kg) 1.139
Static Load Capacity (lb) 2.5
Color Black
Standards Met RoHS Compliant
Includes Caster Bracket Kit

Packaging Detail

UPC 07498332593
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.4172