The Rack Anchor Kit allows the user to secure a 2 - post rack, 4 - post rack or cabinet to a concrete floor. Includes four anchors. Product is made of steel and is silver in color.

Specifications

Product Type Anchor Kit
Material Steel
Compatible Rack System 19/23
Extended Depth (In.) 1.1
Extended Depth (mm) 27.9
Overall Width (In.) 1.1
Overall Width (mm) 27.9
Extended Height (In.) 3.7
Extended Height (mm) 95
Screw Size 1/2"
Color Silver
Standards Met RoHS Compliant
Includes (4)- 1/2-13 X 3.75" Concrete Anchors, (4)- 1/2-13 Hex Nuts, (4)- 1/2" Flat Washers, (1)- Instruction Sheet

Packaging Detail

UPC 07498333270
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0319
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3195