The Rack Shelf is an accessory that is designed to support large networking equipment. It complements the 4-Post Rack System in Data Center and Enterprise Applications. The Adjustable Support Bracket allows for the Shelf to Mount to the Equipment Rails at Various Depths. The shelf is made of steel, is black in color and 30 inches deep.
Product Type | Rack Shelf |
Material | Steel |
Extended Depth (In.) | 30.5 |
Extended Depth (mm) | 774 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Extended Height (In.) | 1.7 |
Extended Height (mm) | 44 |
Number of Rack Units | 1 |
Static Load Capacity (kg) | 125 |
Static Load Capacity (lb) | 275 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (1) Base Shelf, (1) Mounting Bracket and Hardware |
UPC | 07498308180 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2627 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Specification Sheets | Adjustable Depth 4-Post Rack System Specification Sheet RKSP205 | English | |
Videos | 2-Post Rack Video RK2-postRacks | English | |
Videos | 4-Post Rack Video RK4-postRacks | English | |
Part Drawings | Part Drawings - DWG - RSHLF(V10679ZM-DC_00A) | English | |
Part Drawings | Part Drawings - DXF - RSHLF(V10679ZM-DC_00A) | English | |
Part Drawings | 19" X 30" Deep Shelf For 4 Post Rack Part Drawing V10679ZM-DC | English | |
Installation Documents | 4 Post Rack and Accessories. | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |