The Rack Shelf is an accessory that is designed to support large networking equipment. It complements the 4-Post Rack System in Data Center and Enterprise Applications. The Adjustable Support Bracket allows for the Shelf to Mount to the Equipment Rails at Various Depths. The shelf is made of steel, is black in color and 36 inches deep.
Product Type | Rack Shelf |
Material | Steel |
Compatible Rack System | 19 |
Extended Height (In.) | 1.7 |
Extended Height (mm) | 44 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Extended Depth (In.) | 36.5 |
Extended Depth (mm) | 927.1 |
Number of Rack Units | 1 |
Static Load Capacity (kg) | 113.4 |
Static Load Capacity (lb) | 250 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (1) Base Shelf, (1) Mounting Bracket and Hardware |
UPC | 07498308187 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.6799 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Part Drawings | Part Drawings - DWG - RSHLF36 (V10679ZO-DC_00A) | English | |
Part Drawings | Part Drawings - DXF - RSHLF36 (V10679ZO-DC_00A) | English | |
Part Drawings | RSHLF36 - 19"X36" Deep Shelf For 4 Post Rack | English | |
Installation Documents | 4 Post Rack and Accessories. | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |