42 RU vertical patching (0 RU QuickNet) equipment rails for Net-Access™ S-Type Cabinets (600mm only). Color: Black
Product Type | Equipment Rail |
Overall Width (In.) | 2.69 |
Overall Width (mm) | 68.4 |
Overall Height (In.) | 73.9 |
Overall Height (mm) | 1878.3 |
Sub Brand | Net-Access™ |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Server Cabinet |
UPC | 07498348905 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7615 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | S Type Vertical Patch Rails | English | |
Installation Documents | S Type Vertical Patch Rails - V00029DP | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |