globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Vertical blanking panel for 700mm cabinets. Color: Black

Specifications

Product Type Vertical Blanking Panel
Overall Width (In.) 8.11
Overall Width (mm) 206
Overall Height (In.) 87.3
Overall Height (mm) 2217.5
Sub Brand Net-Access™
Number of Rack Units 51
Color Black
Standards Met RoHS Compliant
Accessory Type Blanking Panel
Compatible Cabinet Type S-Type
Compatible Cabinet System Server Cabinet

Packaging Detail

UPC 07498364108
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 14.5648
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}