Vertical blanking panel for 800mm cabinets with 38.1mm (1.5) x 127mm (5) knockouts Color: Black
Product Type | Vertical Blanking Panel |
Overall Width (In.) | 8.11 |
Overall Width (mm) | 206 |
Overall Height (In.) | 87.3 |
Overall Height (mm) | 2217.5 |
Sub Brand | Net-Access™ |
Number of Rack Units | 51 |
Color | Black |
Standards Met | RoHS Compliant |
Accessory Type | Blanking Panel |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Server Cabinet |
UPC | 07498364109 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2134 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 800mm S-Type Cabinet Vertical Blanking Panel - S8VBPN | English | |
Installation Documents | S Type Vertical Blanking Panels - V00029AD | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |