The cable management finger kit is designed to be used in any 42 RU or 45 RU, S-Type or N-Type cabinet. It is 14.1" H x 4.9" W x 4.9" D and is black.
Product Type | Cable Management Fingers |
Overall Length (In.) | 4.91 |
Overall Length (mm) | 124.7 |
Overall Width (In.) | 4.91 |
Overall Width (mm) | 124.7 |
Overall Height (In.) | 14.11 |
Overall Height (mm) | 358.4 |
Sub Brand | Net-Access™ |
Number of Rack Units | 45 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Network/Server Cabinet |
UPC | 07498367102 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7643 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Net-Access™ S-Type Universal Cabinets Specification Sheet RKSP175--WW-ENG | English | |
Specification Sheets | Net-Access N-Type Cabinets | English | |
Specification Sheets | Net-Access™ S-Type Cabinets Specification Sheet RKSP174--WW-ENG | English | |
Part Drawings | S-Type Cabinet FInger Kit - SN15F | English | |
Part Drawings | S-Type Cabinet FInger Kit - SN15F DWG | English | |
Part Drawings | S-Type Cabinet FInger Kit - SN15F DXF | English | |
Installation Documents | Net-Access N-Type and S-Type Cable Management Installation Instructions: CM605C | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |