N Style and S Style cabinets. (42, 45, 48, or 51) RU cage nut equipment rails for Net-Access™ N-Type and S-Type Cabinets, sold in pairs. Use the RU per the correct part number. SN2RC (42ru), SN5RC (45ru), SN8RC (48RU) and SN1RC (51ru)
Product Type | Equipment Rail |
Overall Length (In.) | 1.22 |
Overall Length (mm) | 31 |
Overall Width (In.) | 2.69 |
Overall Width (mm) | 68.4 |
Overall Height (In.) | 73.99 |
Overall Height (mm) | 1879.3 |
Sub Brand | Net-Access™ |
Number of Rack Units | 42 |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Network/Server Cabinet |
UPC | 07498387863 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5039 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | NET-ACCESS N-Type and S-Type Cabinets Installation Instructions CM667A | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |