Product Type | Vertical Patch Bracket |
Overall Length (In.) | 0.88 |
Overall Length (mm) | 22.4 |
Overall Width (In.) | 3.76 |
Overall Width (mm) | 95.5 |
Overall Height (In.) | 19.12 |
Overall Height (mm) | 485.8 |
Sub Brand | Net-Access™ |
Color | Black |
Standards Met | RoHS Compliant |
Compatible Cabinet Type | S-Type |
Compatible Cabinet System | Network/Server Cabinet |
UPC | 07498397305 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1172 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Vertical Patch Bracket for 800mm Wide S-Type and N-Type Cabinets - SN8VPPB | English | |
Part Drawings | Vertical Patch Bracket for 800mm Wide S-Type and N-Type Cabinets - SN8VPPB | English | |
Part Drawings | Vertical Patch Bracket for 800mm Wide S-Type and N-Type Cabinets Part Drawing 13V379SA-DC | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |