The PDU Mounting Brackets are designed for use with the Net-Access™ S-Type cabinets. They are sold in pairs and are black.

Specifications

Product Type PDU Bracket
Overall Length (In.) 0.7
Overall Length (mm) 17.8
Overall Width (In.) 6.3
Overall Width (mm) 161
Overall Height (In.) 6.3
Overall Height (mm) 160
Sub Brand Net-Access™
Color Black
Standards Met RoHS Compliant
Compatible Cabinet Type S-Type
Compatible Cabinet System Server Cabinet

Packaging Detail

UPC 07498397307
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1535