The direct mounting strut bracket in black is 1.6 (40.6 mm) high, 34.9 (886.5 mm), and 1.6 (40.6 mm) wide. It is designed for use on a four-post rack. The strut bracket comes in standard packages of one.
Product Type | Bracket |
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Wyr-Grid Pathways |
Includes | (1) One Wyr-Grid Center Support Bracket (2) Two Fiberrunner/Wyr-Grid Quicklock Clip Assembly (3) One Top of Rack Strut Assembly (4) Two M10 Threaded Rods (5) Two Rack Mounting Clips (6) Includes Required Mounting Hardware |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Length (In.) | 34.9 |
Overall Length (mm) | 887 |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 41 |
Overall Height (In.) | 1.6 |
Overall Height (mm) | 41 |
UPC | 07498398941 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1989 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.7956 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 4 Post Rack Mounting Bracket: 14D421AA-DC | English |