The black powder coated wall mount bracket is 2.44" (61.98 mm) high, 11.27" (286.26 mm) long, 3.12" (79.25 mm) wide, and 11.27" (286.26 mm) ddep. It is used to support the end of the 12" (304.8 mm) Wyr-Grid® Pathway against a wall. The mounting hardware for attaching the bracket to the wall is not included. The wall mount bracket comes in standard packages of one.
Product Type | Bracket |
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Color | Black |
Finish/Coating | Powder-Coated |
For Use With | Wyr-Grid Pathways |
Includes | (1) Wyr-Grid Wall Mount Bracket (2) Wyr-Grid Quick Lock Clip (3) 1/4-20x1/2 Hex Head Cap Screw (4) 1/4 Helical Spring Lockwasher |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 1 |
Overall Length (In.) | 11.27 |
Overall Length (mm) | 286.3 |
Overall Width (In.) | 3.12 |
Overall Width (mm) | 79.2 |
Overall Height (In.) | 2.44 |
Overall Height (mm) | 61.8 |
UPC | 07498332208 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0704 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.3518 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 12" Wall Mount Bracket | English | |
Part Drawings | WGWMTB12BL Wyr-Grid 12" Wall Mount Bracket | English | |
Part Drawings | WGWMTB12BL Wyr-Grid 12" Wall Mount Bracket | English | |
Installation Documents | Wyr-Grid Wall Mount Brackets - RW306 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |