The PatchLink™ Horizontal Cable Manager provides a neat and efficient way to manage patch cables on any standard EIA 19 inch (483mm) rack or cabinet. It manages copper, fiber optic, and coax cables. Flexible fingers organize patch cords, simplifying moves, adds, and changes while the “closed” design protects the patch cables in the pathway. The single-sided cable manager is 1 RU and has a shorter depth of 2.7 inches. It includes a dual-hinging front cover and is black.

Specifications

Product Type Single Sided Manager
Body Material ABS
Orientation Horizontal
Cover Material PVC
Finger Material ABS
Sub Brand PatchLink™
Overall Depth (In.) 2.7
Overall Depth (mm) 68.3
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 1.74
Overall Height (mm) 44.1
Number of Rack Units 1
Environment Indoor
Color Black
Standards Met RoHS Compliant
Includes Manager, cover, hardware kit

Packaging Detail

UPC 07498337801
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1221