The NetRunner Waterfall Trough creates an over-rack pathway to effectively route cables into the vertical manager channel with proper bend radius. The waterfall is compatible with NetRunner Vertical Dual Sided Managers (WMPV45E, WMPVHC45E) and is used in conjunction with Panduit 2-post rack (R2P). The waterfall trough is made of steel and is Black.
Product Type | Trough |
Body Material | Steel |
For Use With | R2P and WMPVHC45E/WMPV45E Vertical Cable Managers |
Sub Brand | NetRunner™ |
Overall Depth (In.) | 14.05 |
Overall Depth (mm) | 357 |
Overall Width (In.) | 21.94 |
Overall Width (mm) | 557 |
Overall Height (In.) | 3.14 |
Overall Height (mm) | 79.8 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498368384 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9356 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - WMPV45ERTW(10409-03-00) | English | |
Part Drawings | Part Drawings - DXF - WMPV45ERTW(10409-03-00) | English | |
Part Drawings | Part Drawings - PDF - WMPV45ERTW(10409-03-00) | English | |
Installation Documents | PATCHRUNNER/NETRUNNER Rack Top Troughs | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |